3.1 Encoder Hardware Description
The hardware requirements and configurations were made for a PIC16F1779, attached on a Curiosity High Pin Count (HPC) development board and using a DALI-2 click board from MikroElektronika, which inverts the logical levels of the signal between the microcontroller and the DALI-2 wire.