Jump to main content
Digital Peripherals
- Two Capture/Compare/PWM (CCP)
Modules:
- 16-bit resolution for
Capture/Compare modes
- 10-bit resolution for PWM
mode
- Two Pulse-Width Modulators
(PWM):
- 10-bit resolution
- Independent pulse
outputs
- One Configurable 8/16-Bit Timer
(TMR0)
- One 16-Bit Timer (TMR1) with Gate
Control
- One 8-Bit Timer (TMR2) with
Hardware Limit Timer (HLT)
- One Enhanced Universal
Synchronous Asynchronous Receiver Transmitter (EUSART):
- RS-232, RS-485, LIN
compatible
- Auto-wake-up on
Start
- One Host Synchronous Serial Port
(MSSP):
- Serial Peripheral
Interface (SPI) mode
- Client Select
Synchronization
- Inter-Integrated Circuit
(I2C) mode
- 7/10-bit
Addressing modes
- Peripheral Pin Select (PPS):
- Enables pin mapping of
digital I/O
- Device I/O Port Features:
- Up to 35 I/O pins
- 1 input-only pin
- Individual I/O direction,
open-drain, input threshold, slew rate and weak pull-up control
- Interrupt-on-change (IOC)
on up to 25 pins
- One external interrupt
pin