If 9-bit transmission is desired, set the TX9
bit.
If interrupts are desired, set the TXxIE bit of the PIEx
register and the GIE and PEIE bits of the INTCON register.
If 9-bit transmission is selected, the ninth bit will be loaded
in the TX9D bit.
Start transmission by loading data to the TXxREG
register.
Figure 24-10. Synchronous Transmission
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.