15.2.4 NVMCON2
Nonvolatile Memory Control
2 RegisterNote: To unlock writes,
a 0x55
must be written first followed by an 0xAA
before setting the WR bit of the NVMCON1 register. The value written to this register is
used to unlock the writes.
Name: | NVMCON2 |
Offset: | 0x1C91 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NVMCON2[7:0] | |
Access | WO | WO | WO | WO | WO | WO | WO | WO | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – NVMCON2[7:0] Flash Memory Unlock
Pattern bits
To unlock writes,
a 0x55 must be written first followed by an 0xAA
before setting the WR bit of the NVMCON1 register. The value written to this register is
used to unlock the writes.