27.1.4 Conversion Clock
The conversion clock source is selected via the ADC Conversion Clock Select (CS) bits. The available clock sources include several derivatives of the system clock (FOSC), as well as a dedicated internal fixed-frequency clock referred to as the ADCRC.
The time to complete one bit conversion is defined as the TAD. Refer to Figure 27-2 for complete timing details of the ADC conversion.
For a correct conversion, the appropriate TAD specification must be met. Refer to the ADC Timing Specifications table in the “Electrical Specifications” section for more details. Table 27-1 gives examples of appropriate ADC clock selections.
- With the exception of the ADCRC clock source, any changes in the system clock frequency will change the ADC clock frequency, which may adversely affect the ADC result.
- The internal control logic of the ADC operates off of the clock selected by the CS bits. When the CS bits select the ADCRC, there may be unexpected delays in operation when setting the ADC control bits.
| ADC Clock Source | CS[2:0] | ADC Clock Period (TAD) for Different Device Frequencies (FOSC) | |||||
|---|---|---|---|---|---|---|---|
| 32 MHz | 20 MHz | 16 MHz | 8 MHz | 4 MHz | 1 MHz | ||
| FOSC/2 | ‘b000 | 62.5 ns(2) | 100 ns(2) | 125 ns(2) | 250 ns(2) | 500 ns | 2.0 µs |
| FOSC/4 | ‘b100 | 125 ns(2) | 200 ns(2) | 250 ns(2) | 500 ns | 1.0 µs | 4.0 µs |
| FOSC/8 | ‘b001 | 250 ns(2) | 400 ns(2) | 500 ns | 1.0 µs | 2.0 µs | 8.0 µs |
| FOSC/16 | ‘b101 | 500 ns | 800 ns | 1.0 µs | 2.0 µs | 4.0 µs | 16.0 µs(2) |
| FOSC/32 | ‘b010 | 1.0 µs | 1.6 µs | 2.0 µs | 4.0 µs | 8.0 µs | 32.0 µs(2) |
| FOSC/64 | ‘b110 | 2.0 µs | 3.2 µs | 4.0 µs | 8.0 µs | 16.0 µs(2) | 64.0 µs(2) |
| ADCRC | ‘bx11 | 1.0 - 6.0(1,3) | |||||
|
Note:
| |||||||