20.11.4 TxGATE
Name: | TxGATE |
Offset: | 0x0210 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
GSS[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bits 4:0 – GSS[4:0] Timer Gate Source Selection
GSS | Gate Source | ||
---|---|---|---|
11111-00111 | Reserved | ||
00110 | PWM4_OUT | ||
00101 | PWM3_OUT | ||
00100 | CCP2_OUT | ||
00011 | CCP1_OUT | ||
00010 | TMR2_Postscaled_OUT | ||
00001 | TMR0_OUT | ||
00000 | Pin selected by T1GPPS |