17.3.9 TCDn Pin Position
| Name: | TCDROUTEA |
| Offset: | 0x08 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TCD0[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – TCD0[2:0] TCD0 Signals
This bit field controls the pin positions for TCD0 signals.
| Value | Name | Description | |||
|---|---|---|---|---|---|
| WOA | WOB | WOC | WOD | ||
0x0 | DEFAULT | PA4 | PA5 | PA6 | PA7 |
0x1 | ALT1 | PB4 | PB5 | PB6 | PB7 |
0x2 | ALT2 | PF0 | PF1 | PF2 | PF3 |
0x3 | ALT3 | PG4 | PG5 | PG6 | PG7 |
Other | - | Reserved | |||