17.3.3 USARTn Pin Position
| Name: | USARTROUTEA |
| Offset: | 0x02 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| USART3[1:0] | USART2[1:0] | USART1[1:0] | USART0[1:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:6 – USART3[1:0] USART 3 Signals
This bit field controls the pin positions for USART 3 signals.
| Value | Name | Description | |||
|---|---|---|---|---|---|
| TxD | RxD | XCK | XDIR | ||
0x0 | DEFAULT | PB0 | PB1 | PB2 | PB3 |
0x1 | ALT1 | PB4 | PB5 | PB6 | PB7 |
0x2 | - | Reserved | |||
0x3 | NONE | Not connected to any pins | |||
Bits 5:4 – USART2[1:0] USART 2 Signals
This bit field controls the pin positions for USART 2 signals.
| Value | Name | Description | |||
|---|---|---|---|---|---|
| TxD | RxD | XCK | XDIR | ||
0x0 | DEFAULT | PF0 | PF1 | PF2 | PF3 |
0x1 | ALT1 | PF4 | PF5 | Not available | Not available |
0x2 | - | Reserved | |||
0x3 | NONE | Not connected to any pins | |||
Bits 3:2 – USART1[1:0] USART 1 Signals
This bit field controls the pin positions for USART 1 signals.
| Value | Name | Description | |||
|---|---|---|---|---|---|
| TxD | RxD | XCK | XDIR | ||
0x0 | DEFAULT | PC0 | PC1 | PC2 | PC3 |
0x1 | ALT1 | PC4 | PC5 | PC6 | PC7 |
0x2 | - | Reserved | |||
0x3 | NONE | Not connected to any pins | |||
Bits 1:0 – USART0[1:0] USART 0 Signals
This bit field controls the pin positions for USART 0 signals.
| Value | Name | Description | |||
|---|---|---|---|---|---|
| TxD | RxD | XCK | XDIR | ||
0x0 | DEFAULT | PA0 | PA1 | PA2 | PA3 |
0x1 | ALT1 | PA4 | PA5 | PA6 | PA7 |
0x2 | - | Reserved | |||
0x3 | NONE | Not connected to any pins | |||