2.1 Toolchain Settings
The following toolchain settings were applied for all U54 application cores in the bare metal application used for this white paper.
| Attribute | Setting |
|---|---|
| Architecture | rv64g |
| Integer ABI | lp64 |
| Floating point ABI | (d) Double precision |
| Tuning | Toolchain default |
| Code model | Medium Any (-mcmodel=medany) |
| small data limit | 8 |
| Align | Strict (-mstrict-align) |
| Optimization Level | None(O0) |
| Debug Level | Maximum(-g3) |
| Language standard | GNU ISO C11 (-std=gnu11) |