6.113.1 Description
SPM can be used to erase a page in the program memory and to write a page in
the program memory (that is already erased). In some devices, the program memory can be
written one word at a time. In other devices, an entire page can be programmed
simultaneously after first filling a temporary page buffer. In all cases, the program
memory must be erased one page at a time. When erasing the program memory, the RAMPZ and
Z-register are used as page address. When writing the program memory, the RAMPZ and
Z-register are used as page or word address, and the R1:R0 register pair is used as
data(1). The Flash is word-accessed for code space write operations,
so the least significant bit of the RAMPZ register concatenated with the Z register should
be set to ‘0’.
Refer to the device documentation for a detailed description of SPM usage. This instruction can address the entire program memory.
The SPM instruction is not available on all devices. Refer to Appendix A.
|
Operation: | |||
|
(i) |
PS(RAMPZ:Z) ← 0xffff |
Erase program memory page | |
| (ii) | PS(RAMPZ:Z) ← R1:R0 | Write to program memory word(1) | |
|
(iii) |
PS(RAMPZ:Z) ← R1:R0 |
Load Page Buffer(2) | |
|
(iv) |
PS(RAMPZ:Z) ← BUFFER |
Write Page Buffer to program memory(2) | |
|
(v) |
PS(RAMPZ:Z) ← 0xfff, Z ← Z + 2 |
Erase program memory page, Z post incremented | |
| (vi) | PS(RAMPZ:Z) ← R1:R0, Z ← Z + 2 | Write to program memory word, Z post incremented(1) | |
|
(vii) |
PS(RAMPZ:Z) ← R1:R0, Z ← Z + 2 |
Load Page Buffer, Z post incremented(2) | |
|
(viii) |
PS(RAMPZ:Z) ←BUFFER, Z ← Z + 2 |
Write Page Buffer to program memory, Z post incremented(2) | |
|
Syntax: |
Operands: |
Program Counter: | |
|
(i)-(iv) |
SPM |
None |
PC ← PC + 1 |
|
(v)-(viii) |
SPM Z+ |
None |
PC ← PC + 1 |
- Not all devices can write directly to program memory, see device data sheet for detailed description of SPM usage.
- Not all devices have a page buffer, see device data sheet for detailed description of SPM usage.
16-bit Opcode:
| (i)-(iv) | 1001 | 0101 | 1110 | 1000 |
| (v)-(viii) | 1001 | 0101 | 1111 | 1000 |