6.106.2 Status Register (SREG) and Boolean Formula

ITHSVNZC
––––––––

Example:

      clr  r16       ; Clear r16
      ser  r17       ; Set r17
      out  0x18,r16  ; Write zeros to Port B
      nop            ; Delay (do nothing)
      out  0x18,r17  ; Write ones to Port B
Words
1 (2 bytes)
Table 6-106. Cycles
NameCycles
AVRe1
AVRxm1
AVRxt1
AVRrc1