6.52.1 Description
Indirect jump to the address pointed to by the Z (16-bit) Pointer Register in the Register File and the EIND Register in the I/O space. This instruction allows for indirect jumps to the entire 4M (words) program memory space. See also IJMP.
This instruction is not available on all devices. Refer to Appendix A.
|
Operation: | ||||
|
(i) |
PC(15:0) ← Z(15:0) PC(21:16) ← EIND | |||
|
Syntax: |
Operands: |
Program Counter: |
Stack: | |
|
(i) |
EIJMP |
None |
See Operation |
Not Affected |
16-bit Opcode:
| 1001 | 0100 | 0001 | 1001 |