6.17.2 Status Register (SREG) and Boolean Formula

ITHSVNZC
––––––––

Example:

      brhs  hset  ; Branch if Half Carry flag set
      ...
hset: nop         ; Branch destination (do nothing)
Words
1 (2 bytes)
Table 6-17. Cycles
NameCycles
iii
AVRe12
AVRxm12
AVRxt12
AVRrc12

i) If the condition is false.  

ii) If the condition is true.