6.88.2 Status Register (SREG) and Boolean Formula

ITHSVNZC
––––––––

Example:

      call  routine  ; Call subroutine
      ...
routine: 
      push  r14      ; Save r14 on the Stack
      ...
      pop   r14      ; Restore r14
      ret            ; Return from subroutine
Words
1 (2 bytes)
Table 6-88. Cycles
NameCycles
9/16-bit PC22-bit PC
AVRe4(1)5(1)
AVRxm4(1)5(1)
AVRxt45
AVRrc6N/A
Note:
  1. Cycle times for data memory access assume internal RAM access and are not valid for accessing external RAM.