6.13.1 Description
The BREAK instruction is used by the On-chip Debug system and not used by the application software. When the BREAK instruction is executed, the AVR CPU is set in the Stopped state. This gives the On-chip Debugger access to internal resources.
If the device is locked, or the on-chip debug system is not enabled, the CPU will treat the BREAK instruction as a NOP and will not enter the Stopped state.
This instruction is not available on all devices. Refer to Appendix A.
|
Operation: | |||
|
(i) |
On-chip Debug system breakpoint instruction. | ||
|
Syntax: |
Operands: |
Program Counter: | |
|
(i) |
BREAK |
None |
PC ← PC + 1 |
16-bit Opcode:
| 1001 | 0101 | 1001 | 1000 |