6.119.2 Status Register and Boolean Formula

ITHSVNZC
––⇔⇔⇔⇔⇔⇔
H

Rd3 ∧ Rr3 ∨ Rr3 ∧ R3 ∨ R3 ∧ Rd3

Set if there was a borrow from bit 3; cleared otherwise.

S
N ⊕ V, for signed tests.
V

Rd7 ∧ Rr7 ∧ R7 ∨ Rd7 ∧ Rr7 ∧ R7

Set if two’s complement overflow resulted from the operation; cleared otherwise.

N

R7

Set if MSB of the result is set; cleared otherwise.

Z

R7 ∧ R6 ∧ R5 ∧ R4 ∧ R3 ∧ R2 ∧ R1 ∧ R0

Set if the result is 0x00; cleared otherwise.

C

Rd7 ∧ Rr7 ∨ Rr7 ∧ R7 ∨ R7 ∧ Rd7

Set if the absolute value of the contents of Rr is larger than the absolute value of Rd; cleared otherwise.

R (Result) equals Rd after the operation.

Example:

      sub   r13,r12      ; Subtract r12 from r13
      brne  noteq        ; Branch if r12<>r13
      ...
noteq:
      nop                ; Branch destination (do nothing)
Words
1 (2 bytes)
Table 6-119. Cycles
NameCycles
AVRe1
AVRxm1
AVRxt1
AVRrc1