6.47.2 Status Register (SREG) and Boolean Formula

ITHSVNZC
––⇔⇔⇔⇔⇔⇔
H

Rd3 ∧ K3 ∨ K3 ∧ R3 ∨ R3 ∧ Rd3

Set if there was a borrow from bit 3; cleared otherwise.

S
N ⊕ V, for signed tests.
V

Rd7 ∧ K7 ∧ R7 ∨ Rd7 ∧ K7 ∧ R7

Set if two’s complement overflow resulted from the operation; cleared otherwise.

N

R7

Set if MSB of the result is set; cleared otherwise.

Z

R7 ∧ R6 ∧ R5 ∧ R4 ∧ R3 ∧ R2 ∧ R1 ∧ R0

Set if the result is 0x00; cleared otherwise.

C

Rd7 ∧ K7 ∨ K7 ∧ R7 ∨ R7 ∧ Rd7

Set if the absolute value of K is larger than the absolute value of Rd; cleared otherwise.

R (Result) after the operation.

Example:

      cpi   r19,3  ; Compare r19 with 3
      brne  error  ; Branch if r19<>3
      ...
error: 
      nop          ; Branch destination (do nothing)
Words
1 (2 bytes)
Table 6-47. Cycles
NameCycles
AVRe1
AVRxm1
AVRxt1
AVRrc1