6.27.2 Status Register (SREG) and Boolean Formula

ITHSVNZC
––––––––

Example:

      bst   r3,5  ; Store bit 5 of r3 in T bit
      brts  tset  ; Branch if this bit was set
      ...
tset: nop         ; Branch destination (do nothing)
Words
1 (2 bytes)
Table 6-27. Cycles
NameCycles
iii
AVRe12
AVRxm12
AVRxt12
AVRrc12

i) If the condition is false.  

ii) If the condition is true.