6.76.1 Description
This instruction makes a copy of one register pair into another register pair. The source register pair Rr+1:Rr is left unchanged, while the destination register pair Rd+1:Rd is loaded with a copy of Rr + 1:Rr.
This instruction is not available on all devices. Refer to Appendix A.
|
Operation: | |||
|
(i) |
R[d+1]:Rd ← R[r+1]:Rr | ||
|
Syntax: |
Operands: |
Program Counter: | |
|
(i) |
MOVW Rd,Rr |
d ∈ {0,2,...,30}, r ∈ {0,2,...,30} |
PC ← PC + 1 |
16-bit Opcode:
| 0000 | 0001 | dddd | rrrr |