6.66.1 Description

Loads one byte indirect from the data space to a register. The data space usually consists of the Register File, I/O memory, and SRAM, refer to the device data sheet for a detailed definition of the data space.

The data location is pointed to by the X (16-bit) Pointer Register in the Register File. Memory access is limited to the current data segment of 64 KB. To access another data segment in devices with more than 64 KB data space, the RAMPX in the register in the I/O area has to be changed.

The X-Pointer Register can either be left unchanged by the operation, or it can be post-incremented or pre-decremented. These features are especially suited for accessing arrays, tables, and Stack Pointer usage of the X-Pointer Register. Note that only the low byte of the X-pointer is updated in devices with no more than 256 bytes of data space. For such devices, the high byte of the pointer is not used by this instruction and can be used for other purposes. The RAMPX Register in the I/O area is updated in parts with more than 64 KB data space or more than 64 KB program memory, and the increment/decrement is added to the entire 24-bit address on such devices.

Not all variants of this instruction are available on all devices.

In the Reduced Core AVRrc, the LD instruction can be used to achieve the same operation as LPM since the program memory is mapped to the data memory space.

The result of these combinations is undefined:

LD r26, X+

LD r27, X+

LD r26, -X

LD r27, -X

Using the X-pointer:

Operation:

Comment:

(i)

Rd ← DS(X)

X: Unchanged

(ii)

Rd ← DS(X) X ← X + 1

X: Post incremented

(iii)

X ← X - 1 Rd ← DS(X)

X: Pre decremented

Syntax:

Operands:

Program Counter:

(i)

LD Rd, X

0 ≤ d ≤ 31

PC ← PC + 1

(ii)

LD Rd, X+

0 ≤ d ≤ 31

PC ← PC + 1

(iii)

LD Rd, -X

0 ≤ d ≤ 31

PC ← PC + 1

16-bit Opcode:

(i)1001000ddddd1100
(ii)1001000ddddd1101
(iii)1001000ddddd1110