6.24.2 Status Register (SREG) and Boolean Formula

ITHSVNZC
––––––––

Example:

          subi  r26,0x50  ; Subtract 0x50 from r26
          brpl  positive  ; Branch if r26 positive
          ...
positive: nop             ; Branch destination (do nothing)
Words
1 (2 bytes)
Table 6-24. Cycles
NameCycles
iii
AVRe12
AVRxm12
AVRxt12
AVRrc12

i) If the condition is false.  

ii) If the condition is true.