6.59.1 Description
Indirect jump to the address pointed to by the Z (16-bit) Pointer Register in the Register File. The Z-Pointer Register is 16 bits wide and allows jump within the lowest 64K words (128 KB) section of program memory.
This instruction is not available on all devices. Refer to Appendix A.
|
Operation: | Comment: | |||
|
(i) |
PC ← Z(15:0) |
Devices with 16-bit PC, 128 KB program memory maximum. | ||
|
(ii) |
PC(15:0) ← Z(15:0) PC(21:16) ← 0 |
Devices with 22-bit PC, 8 MB program memory maximum. | ||
|
Syntax: |
Operands: |
Program Counter: |
Stack: | |
|
(i), (ii) |
IJMP |
None |
See Operation |
Not Affected |
16-bit Opcode:
| 1001 | 0100 | 0000 | 1001 |