6.80.2 Status Register (SREG) and Boolean Formula

ITHSVNZC
––⇔⇔⇔⇔⇔⇔
H

R3 ∨ Rd3

Set if there was a borrow from bit 3; cleared otherwise.

S
N ⊕ V, for signed tests.
V

R7 ∧ R6 ∧ R5 ∧ R4 ∧ R3 ∧ R2 ∧ R1 ∧ R0

Set if there is a two’s complement overflow from the implied subtraction from zero; cleared otherwise. A two’s complement overflow will occur only if the contents of the Register after the operation (Result) is 0x80.

N

R7

Set if MSB of the result is set; cleared otherwise.

Z

R7 ∧ R6 ∧ R5 ∧ R4 ∧ R3 ∧ R2 ∧ R1 ∧ R0

Set if the result is 0x00; cleared otherwise.

C

R7 ∨ R6 ∨ R5 ∨ R4 ∨ R3 ∨ R2 ∨ R1 ∨ R0

Set if there is a borrow in the implied subtraction from zero; cleared otherwise. The C flag will be set in all cases except when the contents of the Register after the operation is 0x00.

R (Result) equals Rd after the operation.

Example:

      sub   r11,r0     ; Subtract r0 from r11
      brpl  positive   ; Branch if result positive
      neg   r11        ; Take two’s complement of r11
positive:
      nop              ; Branch destination (do nothing)
Words
1 (2 bytes)
Table 6-80. Cycles
NameCycles
AVRe1
AVRxm1
AVRxt1
AVRrc1