6.58.2 Status Register (SREG) and Boolean Formula

ITHSVNZC
––––––––

Example:

      mov   r30,r0  ; Set offset to call table
      icall         ; Call routine pointed to by r31:r30
Words
1 (2 bytes)
Table 6-58. Cycles
NameCycles
9/16-bit PC22-bit PC
AVRe3(1)4(1)
AVRxm2(1)3(1)
AVRxt23
AVRrc3N/A
Note:
  1. Cycle times for data memory access assume internal RAM access and are not valid for accessing external RAM.