6.18.2 Status Register (SREG) and Boolean Formula

ITHSVNZC
––––––––

Example:

        brid  intdis  ; Branch if interrupt disabled
        ... 
intdis: nop           ; Branch destination (do nothing)
Words
1 (2 bytes)
Table 6-18. Cycles
NameCycles
iii
AVRe12
AVRxm12
AVRxt12
AVRrc12

i) If the condition is false.  

ii) If the condition is true.