2 Programming
Microchip’s PolarFire Evaluation Kit provides feasible programmability using an on-board embedded FlashPro5 programmer.
The board can also be programmed with standalone FlashPro6/5/4 hardware. IAP programming and debug support is also provided on the board. For more information about programming procedures, see Documentation Resources.