1 Hardware Features

  • 300 K LE PolarFire FPGA in an FCG1152 package (MPF300TS-1FCG1152I)
  • 1 x SFP+ cage
  • IEEE 1588 PLL
  • SMA connectors for testing of full-duplex 12.7 Gbps SerDes channel
  • 4 GB DDR4 x32
  • 1 GB DDR3L x8
  • PCI Express (x4) edge connector
  • 2x RJ45 for 10/100/1000 Ethernet using SGMII on GPIO
  • Dual 10/100/1000BASE-T PHY (VSC8575)
  • SATA interface
  • Power management unit for 1V or 1.05V PolarFire FPGA core voltage
  • USB to UART Interface
  • Embedded programming and debugging using SPI and JTAG
  • On-board power monitoring
  • 2x 1 GB SPI flash memory