Introduction
| Quantity | Description |
|---|---|
| 1 | PolarFire FPGA with 300K LE MPF300TS-1FCG1152I Evaluation Board |
| 1 | USB 2.0A to Mini-B cable |
| 1 | 12V, 5A AC power adapter and cord |
| 1 | Quickstart card |
Note: The onboard DDR3 part was changed on the PolarFire Evaluation kit starting from the
Revision E of the kit. If the revision on your PolarFire Evaluation Kit is Rev E or
later, for further information, see PCN #21009.