| 0x0 | - | 0x35 | SPI1TX |
| 0x1 | HLVD (High/Low-Voltage Detect) | 0x36 | SPI1 |
| 0x2 | OSF (Oscillator Fail) | 0x37 | - |
| 0x3 | CSW (Clock Switching) | 0x38 | TU16A (Universal Timer 16A) |
| 0x4 | NVM | 0x39 | TU16B (Universal Timer 16B) |
| 0x5 | SCAN | 0x3A | TMR1 |
| 0x6 | CRC (Cyclic Redundancy Check) | 0x3B | TMR1G |
| 0x7 | IOC (Interrupt-On-Change) | 0x3C | TMR3 |
| 0x8 | INT0 | 0x3D | TMR3G |
| 0x9 | ADT (ADC Threshold Interrupt) | 0x3E | TMR2 |
| 0xA | AD (ADC Conversion Complete) | 0x3F | TMR4 |
| 0xB | ACT (Active Clock Tuning) | 0x40 | CWG1 (Complementary Waveform Generator) |
| 0xC | CLB0 (Configurable Logic Block) | 0x41 | NCO1 (Numerically Controlled Oscillator) |
| 0xD | CLB1 | 0x42 | CCP1 |
| 0xE | CLB2 | 0x43 | TMR0 |
| 0xF | CLB3 | 0x44 | PWM1R |
| 0x10 | CLC1 (Configurable Logic Cell) | 0x45 | PWM1G |
| 0x11 | CLC2 | 0x46 | PWM2R |
| 0x12 | CLC3 | 0x47 | PWM2G |
| 0x13 | CLC4 | 0x48 | CM1 (Comparator) |
| 0x14 | CLC5 | 0x49 | CM2 |
| 0x15 | CLC6 | 0x4A-0x4F | - |
| 0x16 | CLC7 | 0x50 | INT1 |
| 0x17 | CLC8 | 0x51 | INT2 |
| 0x18 | DMA1SCNT (Direct Memory Access) | 0x52-0x57 | - |
| 0x19 | DMA1DCNT | 0x58 | IOCSR (Interrupt-On-Change Signal Routing Ports) |
| 0x1A | DMA1OR | 0x59 | ZCD1 (Zero-Cross Detection) |
| 0x1B | DMA1A | 0x5A | - |
| 0x1C | DMA2SCNT | 0x5B | - |
| 0x1D | DMA2DCNT | 0x5C | VDDIO2LVDFIF |
| 0x1E | DMA2OR | 0x5D | VDDIO2LVDRIF |
| 0x1F | DMA2A | 0x5E | VDDIO2PORFIF |
| 0x20 | DMA3SCNT | 0x5F | VDDIO2PORRIF |
| 0x21 | DMA3DCNT | 0x60 | PWM1S1P1 (PWM1 Parameter 1 of Slice 1) |
| 0x22 | DMA3OR | 0x61 | PWM1S1P2 (PWM1 Parameter 1 of Slice 2) |
| 0x23 | DMA3A | 0x62 | PWM2S1P1 |
| 0x24 | DMA4SCNT | 0x63 | PWM2S1P2 |
| 0x25 | DMA4DCNT | 0x64 | - |
| 0x26 | DMA4OR | 0x65 | - |
| 0x27 | DMA4A | 0x66 | TU16APR |
| 0x28 | U1RX | 0x67 | TU16ACAPT |
| 0x29 | U1TX | 0x68 | TU16AZERO |
| 0x2A | U1E | 0x69 | TU16BPR |
| 0x2B | U1 | 0x6A | TU16BCAPT |
| 0x2C | U2RX | 0x6B | TU16BZERO |
| 0x2D | U2TX | 0x6C | PORTW IOC Flag (RW0) |
| 0x2E | U2E | 0x6D | PORTW IOC Flag (RW1) |
| 0x2F | U2 | 0x6E | PORTW IOC Flag (RW2) |
| 0x30 | I2C1RX | 0x6F | PORTW IOC Flag (RW3) |
| 0x31 | I2C1TX | 0x70 | PORTW IOC Flag (RW4) |
| 0x32 | I2C1 | 0x71 | PORTW IOC Flag (RW5) |
| 0x33 | I2C1E | 0x72 | PORTW IOC Flag (RW6) |
| 0x34 | SPI1RX | 0x73 | PORTW IOC Flag (RW7) |