16.13.14 DMAnAIRQ
| Name: | DMAnAIRQ |
| Offset: | 0x0FD |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| AIRQ[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – AIRQ[7:0] DMA Abort Interrupt Request Source Selection
Refer to the DMA Interrupt Sources table.
| Name: | DMAnAIRQ |
| Offset: | 0x0FD |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| AIRQ[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Refer to the DMA Interrupt Sources table.
DS40002671A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.