8.5.6 Configuration Byte 6
| Name: | CONFIG6 |
| Offset: | 0x300005 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WDTCCS[2:0] | WDTCWS[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | |||
Bits 5:3 – WDTCCS[2:0] WDT Input Clock Selector
| Value | Name | Description |
|---|---|---|
| x | WDTE =
00 | These bits have no effect |
| 111 | WDTE ≠
00 | Software control |
| 110 to 011 | WDTE ≠
00 | Reserved |
| 010 | WDTE ≠
00 | WDT reference clock is the SOSC |
| 001 | WDTE ≠
00 | WDT reference clock is the 31.25 kHz MFINTOSC |
| 000 | WDTE ≠
00 | WDT reference clock is the 31.0 kHz LFINTOSC |
Bits 2:0 – WDTCWS[2:0] WDT Window Select(1, 2)
| Value | Description | ||
|---|---|---|---|
| WDT Window Delay Percent of Time | WDT Window Opening Percent of Time | Software Control of Window | |
111 | n/a | 100 | Yes |
110 | n/a | 100 | No |
101 | 25 | 75 | |
100 | 37.5 | 62.5 | |
011 | 50 | 50 | |
010 | 62.5 | 37.5 | |
001 | 75 | 25 | |
000 | 87.5 | 12.5 | |
|
Note:
| |||