8.5.8 Configuration Byte 8
CAUTION: The CLB configuration address should not be
'
0x000000' (Reset vector). | Name: | CONFIG8 |
| Offset: | 0x300007 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLBSA[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Bits 7:0 – CLBSA[7:0] CLB Configuration Start Address (High Byte)
1.