23.4.2 MVIO Status Register
Note:
- This bit will always read back as
'
0' when the VDDIOx Low-Voltage detection is disabled (LVD =0b000), and when the the VDDIOx voltage domain is not ready for use.
| Name: | VDDIOxSTAT |
| Offset: | 0x010E |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LVDSTAT | RDY | ||||||||
| Access | R | R | |||||||
| Reset | 0 | 0 |
Bit 6 – LVDSTAT VDDIOx Low Voltage Detect Output(1)
| Value | Description |
|---|---|
1 |
VDDIOx voltage is below the selected detection limit (LVD) |
0 |
VDDIOx voltage is above the selected detection limit (LVD) |
Bit 5 – RDY VDDIOx Ready Status Flag
| Value | Description |
|---|---|
1 |
VDDIOx supply is within an acceptable range and this voltage domain is ready to use |
0 |
VDDIOx supply is not within an acceptable range and this voltage domain is not ready to use |