50.3.2 Supply Current (IDD)(1)

Table 50-2. 
Standard Operating Conditions (unless otherwise stated)
Param. No.Sym.Device CharacteristicsMin.Typ.†Max.UnitsConditions
VDDNote
D100IDDXT4XT = 4 MHz550770μA3.0V
D100AIDDXT4450635μA3.0VPMD bits all 1
D101IDDHS8HS = 8 MHz8801100μA3.0V
D101AIDDHS8680880μA3.0VPMD bits all 1
D101DIDDHS32HS = 32 MHz2.83.8mA3.0V
D101E1.93.0mA3.0VPMD bits all 1
D102IDDHFO16HFINTOSC = 16 MHz1.72.5mA3.0V
D102A1.31.9mA3.0VPMD bits all 1
D103IDDHFOPLLHFINTOSC = 64 MHz5.58.2mA3.0V
D103A3.75.4mA3.0VPMD bits all 1
D104IDDHSPLL64HS+PLL = 64 MHz5.38.0mA3.0V
D104A3.55.3mA3.0VPMD bits all 1
D105IDDIDLEIdle mode, HFINTOSC = 16 MHz1.251.75mA3.0V
D106IDDDOZE(2)Doze mode, HFINTOSC = 16 MHz, Doze Ratio = 161.31.85mA3.0V

† Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. The supply current is mainly a function of the operating voltage and frequency. Other factors, such as I/O pin loading and switching rate, oscillator type, internal code execution pattern and temperature, also have an impact on the current consumption.
  2. IDDDOZE = [IDDIDLE*(N-1)/N] + IDDHFO16/N where N = Doze Ratio (see CPUDOZE register).