33.9.12 PWMxSaP2

Determines the active period of slice “a”, parameter 2 output
Note: The individual bytes in this multibyte register can be accessed with the following register names:
  • PWMxSaP2H: Accesses the high byte P2[15:8]
  • PWMxSaP2L: Accesses the low byte P2[7:0]
Name: PWMxSaP2

PWM Slice “a” Parameter 2 Register

Bit 15141312111098 
 P2[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 P2[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – P2[15:0] Parameter 2 Value

ValueNameDescription
n Compare Compare match event occurs when PWMx timer = n (refer to MODE selections)
n Variable Aligned PWMx_SaP1_out and PWMx_SaP2 both go low when PWMx timer = n
n Center-Aligned PWMx_SaP2_out is high 2*n PWMx clock periods centered around PWMx period event
n Right Aligned PWMx_SaP2_out is high n PWMx clock periods at end of PWMx period
n Left Aligned PWMx_SaP2_out is high n PWMx clock periods at beginning of PWMx period
The individual bytes in this multibyte register can be accessed with the following register names: PWMxSaP2H: Accesses the high byte P2[15:8] PWMxSaP2L: Accesses the low byte P2[7:0]