33.9.4 PWMxPR

Determines the PWMx period
Note: The individual bytes in this multibyte register can be accessed with the following register names:
  • PWMxPRH: Accesses the high byte PR[15:8]
  • PWMxPRL: Accesses the low byte PR[7:0]
Name: PWMxPR
Offset: 0x463,0x472

PWMx Period Register

Bit 15141312111098 
 PR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – PR[15:0] PWM Period

Number of PWM clocks periods in the PWM period
The individual bytes in this multibyte register can be accessed with the following register names: PWMxPRH: Accesses the high byte PR[15:8] PWMxPRL: Accesses the low byte PR[7:0]