9.1.1 Memory Access Partition

In the PIC18-Q35 devices, the program memory can be further partitioned into the following sub-blocks:
  • Application block
  • Boot block
  • Storage Area Flash (SAF) block

Refer to the "Program Flash Memory Partition" table for more details.