43.5 ADC Channel Group Selection Port F
Note: Refer to the
“Pin Allocation Table” for details about available pins per port.
| Name: | ADCGxF |
| Offset: | 0x0115 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CGF7 | CGF6 | CGF5 | CGF4 | CGF3 | CGF2 | CGF1 | CGF0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |