43.5 ADCGxA

ADC Channel Group Selection Port A
Note: Refer to the “Pin Allocation Table” for details about available pins per port.
Name: ADCGxA
Offset: 0x0110

Bit 76543210 
 CGA7CGA6CGA5CGA4CGA3CGA2CGA1CGA0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – CGAn Channel Group Selection Enable on RA Pins

Refer to the “Pin Allocation Table” for details about available pins per port.