6.7 Read Command

The Read command is used to read data from either the Configuration zone or the EEPROM Data zone. The Configuration zone is always readable and can be read 16 bytes at a time. Data zone slots that allow reading can be read 32 bytes at a time. Multiple reads are required to completely read some data slots. Data slots 0 and 3 can never be read and an execution error will occur if so attempted. Data slots 1 and 2 can always be read in the clear.