Automotive
Temperature of -40℃ to +125℃ Ambient Operating Range
Human Body Model (HBM) ESD: I2C
Devices : >4 kV;SWI Devices
>7 kV
Packaging Options:
8-pad VDFN (2 mm x 3 mm) with Wettable Flanks,
8-lead SOIC
Contact Microchip on the availability of a 3-lead
contact package option
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.