11 Product Identification System

To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.

Device:

TA010: Pre-configured Cryptographic Coprocessor with secure hardware-based key storage

Trust TypeTFLXType of Microchip Trust Product
Trust Product ConfigurationAUTHConfiguration associated with Trust Product
Package OptionsW8-Pad 2 x 3 x 1.0 mm Body, Thermally Enhanced with Wettable Flanks Very Thin Dual Flat no Lead Package (VDFN)
S8-Lead (0.150” Wide Body), Plastic Gull Wing Small Outline (JEDEC® SOIC)
Interface OptionsI2C Interface
CZSWI PWM Interface
Device TypeProduction Units
HVHardware Validation Units(1)
Product IdentifierVAO(1)Standard Product Identifier
Vxx(2)Customer Specific Product Identifier
Part Numbers used for Quoting(1)
  • TA010-TFLXAUTHW-HV-VAO: TrustFLEX AUTH, Provisioned, 8-VDFN, I2C Interface
  • TA010-TFLXAUTHWCZ-HV-VAO: TrustFLEX AUTH, Provisioned, 8-VDFN, SWI Interface
  • TA010-TFLXAUTHS-HV-VA0: TrustFLEX AUTH, Provisioned, 8-SOIC, I2C Interface
  • TA010-TFLXAUTHSCZ-HV-VAO: TrustFLEX AUTH, Provisioned, 8-SOIC, SWI Interface
Production Unit Examples(2)

Production unit ordering codes follow the format of standard TA010 ordering code with the -Vxx code being unique

  • TA010-MWYDAT-Vxx: TA010, 8-VDFN, I2C Interface, in Tape and Reel
  • TA010-MWYCZT-Vxx: TA010, 8-VDFN, SWI Interface, in Tape and Reel.
  • TA010-SSYDAT-Vxx: TA010, 8-VDFN, I2C Interface, in Tape and Reel
  • TA010-SSYCZT-Vxx: TA010, 8-VDFN, SWI Interface, in Tape and Reel
Note:
  1. Currently, no standard automotive product offering is available for this device. As part of the development process, customers will receive validation units to verify that the devices have been provisioned correctly. These units are only available in small quantities and must not be used for production.
  2. Automotive products are not available in volume through the programming center. Each product will receive a unique customer assigned ordering code defined by Microchip. The format of this ordering code follows the standard part numbering with the -Vxx code being unique for each product or customer.
: The UDFN Package has been deprecated for use with the TA010-TFLXAUTH in favor of the VDFN package with wettable flanks. The board land pattern is identical for both packages. The UDFN package will continue to be supported for existing customers on existing programs.