Pin Configuration and Pinouts

Table . Pin Configuration
Package: 8-Lead SOIC or 8-Pad VDFN
Pin #FunctionI2CSWI
1-3,7No ConnectNCNC
4GroundGNDGND
5Serial I/OSDASIO
6Serial ClockSCLNC
8SupplyVCCVCC
Figure . Pinouts(1)
Note:
  1. Connecting the exposed backside paddle of the UDFN/VDFN package to GND is recommended.
: The UDFN Package has been deprecated for use with the TA010-TFLXAUTH in favor of the VDFN package with wettable flanks. The board land pattern is identical for both packages. The UDFN package will continue to be supported for existing customers on existing programs.