Jump to main content
TA010-TFLXAUTH CryptoAutomotive™ Data Sheet
Search
Product Pages
TA010
TA010-TFLXAUTH
Introduction
Features
Use Cases
Pin Configuration and Pinouts
1
Overview
1.1
Device Features
1.2
Cryptographic Operation
2
EEPROM Memory
2.1
EEPROM Data Zone
2.2
EEPROM Configuration Zone
3
Security Information
3.1
Cryptographic Standards
3.2
Security Features
4
I/O Interfaces
4.1
General I/O Information
4.2
I
2
C Interface
4.3
Single-Wire Interface
4.4
I/O Transmission to the
TA010-TFLXAUTH
4.5
I/O Transmission from the
TA010-TFLXAUTH
5
Electrical Characteristics
5.1
Absolute Maximum Ratings
5.2
Reliability
5.3
AC Parameters
5.4
DC Parameters
6
Command Descriptions
6.1
Counter
Command
6.2
Delete
Command
6.3
GenKey
Command
6.4
Info
Command
6.5
Lock
Command
6.6
Nonce
Command
6.7
Read
Command
6.8
SelfTest
Command
6.9
SHA
Command
6.10
Sign
Command
6.11
Write
Command
7
Application Information
7.1
Development Tools
8
Package Marking Information
9
Package Drawings
9.1
8-Pad VDFN
9.2
8-Lead SOIC
9.3
3-Lead Contact
10
Revision History
11
Product Identification System
Microchip Information
Trademarks
Legal Notice
Microchip Devices Code Protection Feature