5.1.4.2 Nonce - Fixed
A fixed nonce is passed to the device and stored in one of the internal buffers. The
size of the nonce may be either 32 or 64 bytes. The TempKey.SourceFlag is always set to
input after this command is run. This mode of the Nonce command does
not run a SHA256 calculation or generate a random number.
| Opcode | Mode | Param2 | Data | Description |
|---|---|---|---|---|
| 0x16 |
0x03 | 0x00 | 32 bytes |
|
|
0x23 | 0x00 | 64 bytes |
|
| Name | Size | Description |
|---|---|---|
| Response | 1 byte | 0x00 if the command is completed successfully. Otherwise an error code is received. |
Note:
- TempKey.SourceFlag is set to
‘
1’ upon successful command completion, indicating nonce value was fixed input value. - TempKey.Valid is set to
‘
1’, indicating the value is valid for other use.