5.1.6.1 Clear Text Read
Clear text reads are always possible from the Configuration and OTP zones of the ATECC608B-TNGLoRaWAN device. Specific slots within the Data zone may be readable as clear text based on the access policies that have been set. Either 4-byte or 32-byte reads are possible on any of these zones.
For the ATECC608B-TNGLoRaWAN device, Slots 8 and 10-14 contain data that can be read as clear text.
|
Opcode |
Mode |
Address | Description |
|---|---|---|---|
| 0x02 | 0x00 | See Section Address Encoding. | 4-byte Configuration zone read |
| 0x80 | See Section Address Encoding. | 32-byte Configuration zone read | |
| 0x01 | See Section Address Encoding. | 4-byte OTP zone read | |
| 0x81 | See Section Address Encoding. | 32-byte OTP zone read | |
| 0x02 | See Section Address Encoding. | 4-byte Data zone read | |
| 0x82 | See Section Address Encoding. | 32-byte Data zone read |
| Name | Size | Description |
|---|---|---|
| Data Contents | 4 bytes | 4 bytes transmitted [0:3] |
| 32 bytes | 32 bytes transmitted [0:31] |