3.4.4 MIPI DSI Display Interface
The MIPI Display Serial Interface (DSI) Host Controller is a digital core that implements all protocol functions defined in the MIPI DSI Specification. The DSI host provides an interface between the LCD Controller (LCDC) and the MIPI D-PHY, allowing communication with a DSI-compliant display.
The DSI sends data to a DSI-compliant display. A D-PHY configured as a host (TX) acts as the physical layer.
On the SAMA7D65-Curiosity Kit, an external MIPI display can be connected to the J16 34-pin FPC connector.
| PIO | Signal Name | Signal Description |
|---|---|---|
PB18 | MIPI_ENABLE_PB18 | Display enable signal |
PB16 | MIPI_IRQ_PB16 | Display touchscreen interrupt line |
PB14 | MIPI_PWM_PB14 | Display PWM signal |
PC6 | MIPI_TWCK_PC6 | Display TWI clock signal |
PC7 | MIPI_TWD_PC7 | Display TWI data signal |