3.4.12 Tamper and System Signal Connectors
Unused signals and PIOs provided by the MPU are routed on separate connectors, J33 and J34 (not mounted). System signals are also accessible externally on these connectors.
The SAMA7D65-Curiosity Kit board provides two tamper pins for static or dynamic intrusion detections on header J33. Audio clock signal, shutdown and JTAGSEL are also present on the same connector.
Unused and available system signals are available on header J34.
The tables below provide a signal description of headers J33 and J34.
| Signal Name | Signal Description |
|---|---|
PIOBU2 | Tamper I/O 2 |
PIOBU3 | Tamper I/O 3 |
AUDIOCLK | Dedicated audio clock signal |
SHDN | Signal used to enable and disable an external power supply circuit |
JTAGSEL | When pulled high, enables the JTAG boundary scan |
| Signal Name | Signal Description |
|---|---|
MCP16502_HPM | PMIC High-Power mode enable |
NRST_OUT | Peripheral reset output |
NRST | Processor reset input |
SEL_VLDO1 | Selects the output voltage of LDO1 of the MCP16502 PMIC |