3.4.8 Dual mikroBUS Click Interfaces
The SAMA7D65-Curiosity Kit hosts two (J25 and J26) official mikroBUS sockets, implementing the mikroBUS standard. For details, refer to the mikroBUS documentation on www.mikroe.com/mikrobus.
In addition to the standard mikroBUS format, each socket features one 4-pin female header to implement the PTA feature for selected mikroBUS radio click boards.