4.13 Monitor Loop Protection
Use this command to display the loop protection port status the ports of the switch.
Command Syntax:
show loop-protect [ interface <port_type> [ <plist> ] ]Argument | Description | |
Parameter |
| Port type in GigabitEthernet |
| List of Port ID, for example, 1/1, 1/1-4 | |
Default | N.A | |
Mode | User EXEC mode | |
Usage | Display loop protection status | |
Example | Example 1: Display loop protection status for port 1. | |